IESNA:LM-63-2002
[TEST]P940820
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15813
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1442.5 1433.4 1414.5 1398.1 1394 1395.6 1400.5 1409.6 1417.8 1420.3
1421.1 1433.4 1458.9 1500.8 1570.7 1669.3 1789.3 1934 2118.9 2339.2
2589 2894.8 3265.5 3687.1 4140.8 4628.2 5095.9 5313.7 4994.8 3859.7
2100 592.6 181.6 107.7 61.6 25.5 0
1442.5 1437.5 1417.8 1401.4 1397.3 1398.1 1403 1412.1 1419.5 1421.9
1423.6 1436.7 1461.4 1505.8 1574 1673.4 1795.1 1940.5 2130.4 2350.7
2608.8 2923.6 3309 3721.6 4183.6 4683.3 5141.1 5338.3 4944.7 3773.4
2002.2 555.6 175.9 98.6 57.5 23 0
1442.5 1435.9 1417 1399.7 1392.3 1393.1 1395.6 1400.5 1403.8 1407.1
1412.1 1426 1452.3 1494.2 1563.3 1654.5 1771.2 1909.3 2087.7 2305.5
2577.5 2917.8 3317.3 3761.1 4221.4 4709.6 5170.7 5410.7 5118.9 4075.9
2419.7 892.6 238.4 118.4 69.9 27.1 0
1442.5 1432.6 1414.5 1395.6 1385.8 1383.3 1384.9 1385.8 1385.8 1391.5
1399.7 1415.3 1441.6 1482.7 1541.9 1629 1744.9 1886.3 2064.7 2281.6
2575.9 2927.7 3376.4 3881.9 4399.7 4907.7 5381.9 5649.9 5501.9 4731
3248.2 1571.5 473.4 172.6 83.8 26.3 0
1442.5 1432.6 1415.3 1395.6 1383.3 1380.8 1382.5 1382.5 1382.5 1389
1403.8 1417.8 1440 1475.3 1528.8 1609.3 1726 1871.5 2050.7 2279.2
2580.8 2982.7 3501.4 4115.3 4746.6 5312 5768.2 6057.5 6092 5697.5
4543.6 2732.9 1160.5 295.9 99.5 23 0
1442.5 1430.1 1412.9 1393.1 1380 1377.5 1380 1383.3 1383.3 1389.9
1405.5 1417 1434.2 1472.1 1528.8 1609.3 1722.7 1871.5 2054 2294.8
2609.6 3041.9 3622.2 4329.9 5048.2 5672 6129 6469.3 6678.1 6544.9
5672.9 3983 1907.7 599.2 127.4 29.6 0
1442.5 1432.6 1414.5 1394 1380.8 1377.5 1379.2 1382.5 1382.5 1389
1403.8 1419.5 1441.6 1477.8 1533.7 1615.9 1731 1875.6 2056.4 2284.9
2586.6 2989.3 3510.4 4115.3 4740 5317.8 5794.5 6126.6 6171 5737
4647.9 2838.1 1115.3 287.7 83 22.2 0
1442.5 1434.2 1417 1396.4 1383.3 1380 1382.5 1384.9 1387.4 1394
1404.7 1421.9 1449.9 1491.8 1551.8 1634.8 1752.3 1895.3 2073.7 2297.3
2593.1 2966.3 3417.5 3909.9 4413.7 4922.5 5404.9 5675.3 5490.4 4767.9
3341.1 1606 479.2 180 85.5 26.3 0
1442.5 1436.7 1418.6 1398.9 1388.2 1386.6 1389.9 1396.4 1402.2 1407.9
1415.3 1430.1 1458.9 1504.1 1571.5 1664.4 1780.3 1920.8 2096.7 2309.6
2579.2 2913.7 3305.7 3734 4181.1 4664.4 5139.4 5378.6 5127.1 4264.1
2694.2 1058.6 303.3 144.7 77.3 31.2 0
1442.5 1438.4 1419.5 1399.7 1390.7 1389.9 1395.6 1407.1 1417 1422.7
1428.5 1443.3 1470.4 1516.4 1587.1 1686.6 1808.2 1955.3 2136.2 2354.8
2607.9 2922.7 3285.2 3692.1 4124.4 4603.6 5059.7 5238.9 4900.3 3803.8
2084.4 627.9 191.5 97 51.8 20.5 0
1442.5 1437.5 1419.5 1399.7 1390.7 1390.7 1396.4 1407.1 1417.8 1422.7
1427.7 1440 1467.9 1511.5 1581.4 1678.4 1799.2 1952.9 2134.5 2341.6
2590.7 2892.3 3253.1 3662.5 4075.1 4554.2 5020.3 5240.5 4954.5 3918.1
2220 697.8 202.2 105.2 54.2 18.9 0
